Model DPS - Type A Cabinet
- 3-6 tons
- Industry-leading small footprint
Model DPS - Type B Cabinet
- 7-17 tons
- Horizontal supply options on all sizes
Model DPS - Type C Cabinet
- 16-31 tons
Model DAH - Outdoor Chilled Water Air Handler
- Offers engineers and building owners a chilled water solution featuring segment leading technologies that provide for a complete single-sourced system.
- 500 to 11,500 cfm
- Small footprint and low profile
- Single-source system with 22+ IPLV performance when combined with Pathfinder® or Trailblazer® air-cooled chillers